Optoisolator Transistor - TLP290-4
COM-22891
Optoisolator Transistor - TLP290-4
SKU: COM-22891
$1.50
In stock
SKU
COM-22891
Product Overview
The TLP290-4 is an optoisolator transistor from Toshiba.
Features & Specs
- Number of channels: 4
- Voltage - Isolation: 2500Vrms
- Current Transfer Ratio (Min): 100% @ 5mA
- Current Transfer Ratio (Max): 400% @ 5mA
- Turn On / Turn Off Time (Typ): 3µs, 3µs
- Rise / Fall Time (Typ): 2µs, 3µs
- Input Type: AC, DC
- Output Type: Transistor
- Voltage - Output (Max): 80V
- Current - Output / Channel: 50mA
- Voltage - Forward (Vf) (Typ): 1.2V
- Current - DC Forward (If) (Max): 50mA
- Vce Saturation (Max): 400mV
- Operating Temperature: -55°C ~ 110°C
Documentation
Customer Reviews
Optoisolator Transistor - TLP290-4
$1.50
COM-22891
Stock and Customer Discounts
$1.5 retail price.