Oscillator - 16MHz, 2.0x1.6mm, 50ppm (SMD)
COM-29755

Oscillator - 16MHz, 2.0x1.6mm, 50ppm (SMD)

SKU: COM-29755

This is a standard SMD Crystal Oscillator that features a 1.6V supply voltage and 50ppm. 

$1.95
In stock
SKU
COM-29755
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This is a standard Crystal Oscillator. It features a 1.6V supply voltage and comes in a 2mm x 1.6mm surface mount package. It offers a ±50PPM frequency stability and operates over a temperature range of up to -40°C ~ +85°C.

Features & Specs

  • Base Resonator: Crystal
  • Type: XO (Standard)
  • Frequency: 16MHz
  • Function: Standby (Power Down)
  • Output: CMOS
  • Voltage - Supply: 1.6V ~ 3.63V
  • Frequency Stability: ±50ppm
  • Operating Temperature: -40°C ~ 85°C
  • Current - Supply (Max): 6mA
  • Mounting Type: Surface Mount
  • Dimensions: 0.079" L x 0.063" W (2mm x 1.6mm)
  • Height - Seated (Max): 0.031" (0.80mm)
  • Current - Supply (Disable) (Max): 5µA
  • Mfg #: KC2016K16.0000C1GE00

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Oscillator - 16MHz, 2.0x1.6mm, 50ppm (SMD)
Oscillator - 16MHz, 2.0x1.6mm, 50ppm (SMD)
$1.95
COM-29755
$1.95 retail price.

Available Discounts

  • $1.85 | 25+ units
  • $1.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing