This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

OSRAM Opto Semiconductors KW2 HIL532.TK-D2D9-4L07M0-SC6B OSLON® Black Flat S LED
COM-17460

OSRAM Opto Semiconductors KW2 HIL532.TK-D2D9-4L07M0-SC6B OSLON® Black Flat S LED

SKU: COM-17460
Out of stock
SKU
COM-17460

OSRAM Opto Semiconductors KWxx OSLON® Black Flat S LEDs come with excellent brightness in combination with outstanding luminance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

OSRAM Opto Semiconductors KWxx OSLON® Black Flat S LEDs come with excellent brightness in combination with outstanding luminance. These high-power LEDs are very stable, durable, and can be used with standard SMT processes. The Flat S LEDs are designed with a new solder pad layout that allows for high reliability and superior thermal management.

The OSLON black flat KW HHL532.TK LED comes with compact chips that deliver the high light output and are pin-compatible with LUW HWQP. Whereas KW2 HIL532.TK LED comes with compact chips that not only delivers high light output, but they are also individually addressable with an ensured chip-to-chip contrast.

The high-power LEDs feature 120° Lambertian emitter radiation, 3B corrosion robustness Class, and enable low system cost. These OSLON black flat LEDs operate from -40°C to 135°C temperature range and are AEC-Q102 qualified. Typical applications include town light, country road light, dynamic bending light, cornering light, and intersection light.

Features & Specs

  • SMD epoxy package
  • UX:3 chip technology
  • Individually addressable chips
  • Improved thermal performance with optimized pad layout
  • Simplified optical design with notch-less chips
  • 120° (Lambertian emitter) typical radiation
  • Color:
  • Cx = 0.325 and Cy = 0.345 acc. to CIE 1931 (● ultra white)
  • 3B corrosion robustness Class
  • Optimized 2nd level reliability
  • Integrated shutter
  • AEC-Q102 qualified with RV-level 1
  • 8kV accordingly to ANSI/ESDA/JEDEC JS-001 (HBM and Class 3B) ESD
  • -40°C to 135°C operating and storage temperature range
  • 1.2V maximum reverse voltage
  • 50mA to 1500mA forward current
  • 2500mA maximum surge current
  • 200mA maximum reverse current

Customer Reviews

OSRAM Opto Semiconductors KW2 HIL532.TK-D2D9-4L07M0-SC6B OSLON® Black Flat S LED
OSRAM Opto Semiconductors KW2 HIL532.TK-D2D9-4L07M0-SC6B OSLON® Black Flat S LED COM-17460

Stock and Customer Discounts

$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing