OV5640 Camera Board - 5 Megapixel (2592x1944), Fisheye Lens
SEN-27317

OV5640 Camera Board - 5 Megapixel (2592x1944), Fisheye Lens

SKU: SEN-27317

Camera Module board based on the OV5640 5MP sensor. This camera has all the support circuitry needed to interface with it and a full set of features and functions.

$20.95
In stock
SKU
SEN-27317
In stock
Stock/Discounts

Product Overview

Camera Module board based on the OV5640 5MP sensor. This camera has all the support circuitry needed to interface with it and a full set of features and functions. Best of all, it's able to interface with some of the newest 32bit microcontrollers like the Raspberry Pi RP line of Microcontrollers and Espressif's ESP32 wireless modules.

Features & Specs

  • Pixels: 5 megapixel
  • Resolution: 2592x1944
  • Sensor: OV5640
    • 1.4um x 1.4um pixel with OmniBSI technology, high sensitivity, low crosstalk, low noise
    • Automatic image control functions: AEC, AWB, ABF, ABLC, etc.
    • Image quality controls: color saturation, hue, gamma, sharpness, lens correction, etc.
    • Supports image scaling, panning, windowing, etc.
  • Lens:
    • CCD size: 1/4inch
    • Aperture (F): 2.8
    • Focal Length: 2.8mm
    • Diagonal: 63 degree
  • Output Formats:
    • YUV(422/420)/YCbCr422
    • RGB565/555/444
    • CCIR656
    • RAW RGB
    • Compressed Data
  • Operating Voltage: 3.3V
  • Control Interface: SCCB (I2C compatible)
  • Data Interface: DVP 8-bit
  • Dimension: 35.70mm × 23.90mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

OV5640 Camera Board - 5 Megapixel (2592x1944), Fisheye Lens
OV5640 Camera Board - 5 Megapixel (2592x1944), Fisheye Lens
$20.95
SEN-27317
$20.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing