This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Panasonic Non-Rechargeable Lithium Metal Battery - 3V CR-AG with Leads
PRT-18741

Panasonic Non-Rechargeable Lithium Metal Battery - 3V CR-AG with Leads

SKU: PRT-18741

These CR batteries are suitable for infrastructure devices that require reliable, long-life power.

Out of stock
SKU
PRT-18741

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Panasonic Batteries CR Non-Rechargeable Lithium Metal Batteries offer a 3V nominal voltage rating, 1000mAh to 2700mAh nominal capacity range, and 2.5mA continuous drain. These CR batteries are suitable for infrastructure devices that require reliable, long-life power. They include a spiral design for high-rate / pulse discharge, cylindrical cell, and a positive temperature coefficient (PTC) for increased safety. Panasonic CR Non-Rechargeable Lithium Metal Batteries are ideal for use in smoke and carbon monoxide detectors, gas and water meters, security devices, and IoT/sensing devices.

Features & Specs

  • Rechargeable/Non-Rechargeable: Non-Rechargeable
  • Battery Size: CR-AG
  • Capacity: 2400 mAh
  • Battery Chemistry: Lithium Ion (Li-Ion)
  • Termination Style: Connector
  • Length: 45.5 mm
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Type: Cylindrical Lithium Primary Battery
  • Brand: Panasonic Battery

Documentation

Customer Reviews

Panasonic Non-Rechargeable Lithium Metal Battery - 3V CR-AG with Leads
Panasonic Non-Rechargeable Lithium Metal Battery - 3V CR-AG with Leads PRT-18741