Panasonic PAN9028 MicroSD Adapter
WRL-19215
Panasonic PAN9028 MicroSD Adapter
SKU: WRL-19215
Out of stock
SKU
WRL-19215
Panasonic PAN9028 MicroSD Adapter with PAN9028 module (MR variant) and PMIC features a microSD host interface, HS UART interface, and U.FL connector.
Product Overview
Panasonic PAN9028 MicroSD Adapter with PAN9028 module (MR variant) and PMIC features a microSD host interface, HS UART interface, and U.FL connector. Panasonic PAN9028 MicroSD Adapter is designed for use with PAN9028 Wi-Fi® Dual Band 2.4GHz/5GHz and BLUETOOTH® Modules. Applications include the Industrial Internet of Things (IIoT), smart homes and buildings, medical devices, and beacons.
Features & Specs
- Protocol Supported: 802.11 a/b/g/n/ac
- Frequency: 2.4 GHz, 5 GHz
- Output Power: 16 dBm
- Operating Supply Voltage: 3.3 V
- Supply Current Transmitting: 320 mA
- Supply Current Receiving: 70 mA
- Minimum Operating Temperature: - 30 C
- Maximum Operating Temperature: + 85 C
- Protocol - WiFi - 802.11: WiFi - 802.11 a/b/g/n/ac
- Brand: Panasonic
Documentation
Customer Reviews

Panasonic PAN9028 MicroSD Adapter
WRL-19215