Panel Mount USB Micro-B Extension Cable - 6"
CAB-15464

Panel Mount USB Micro-B Extension Cable - 6"

SKU: CAB-15464

Add a professional, sturdy external USB Micro-B port to your custom enclosure with this 6-inch panel-mount extension cable, which includes M3 mounting hardware.

$4.95
In stock
SKU
CAB-15464
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Give your custom enclosure a professional finish. This panel mount extension cable bridges the gap between your project's internal USB Micro-B port and the outside world, keeping your connections secure and accessible. Whether you are boxing up a project or need an extra USB port, this cable eliminates the need for messy hot glue or awkward cutouts.

The Enclosure Essential

  • Clean Integration: The "eared" mounting design provides a sturdy, permanent port on the outside of your case that withstands repeated plugging and unplugging.
  • Perfect Fit: At six inches long, it provides just enough flexibility to reach your board without cluttering your enclosure with excess wire.
  • Hardware Included: No need to hunt for parts! Two included 14mm M3 screws fit perfectly into the 3mm panel holes (spaced 17mm apart).

It’s the simple, sturdy upgrade that takes your project from a loose prototype to a polished, finished device.

Features & Specs

  • 6-inch Cable Length
  • Panel Mount Connector: USB Micro-B Female
  • Internal Connector: USB Micro-B Male
  • 17mm Mounting Spacing

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Panel Mount USB Micro-B Extension Cable - 6"
Panel Mount USB Micro-B Extension Cable - 6"
$4.95
CAB-15464
$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing