This Panel Mount Cable requires two 4-40 or two M3 screws for mounting purposes. Neither are included.

Panel Mount USB to 4-pin Female Header Cable - 6'
CAB-10177

Panel Mount USB to 4-pin Female Header Cable - 6'

SKU: CAB-10177

Extend your motherboard's internal USB headers to the outside of your enclosure with this 6-foot panel mount cable, featuring a standard 4-pin female header and a secure, mountable USB-A port.

Special Price Current price: $1.18 Regular Price Original price: $2.95
In stock
SKU
CAB-10177
In stock
Stock/Discounts

This Panel Mount Cable requires two 4-40 or two M3 screws for mounting purposes. Neither are included.

Helpful Documentation

Product Overview

Unlock the hidden potential of your motherboard’s USB headers. This 6-foot extension cable features a 4-pin female header on one end and a panel-mountable USB-A connector on the other, allowing you to place a standard USB port exactly where you need it, even on the other side of your workbench or in a custom enclosure. It’s the perfect solution for adding accessible USB ports to arcade cabinets or 3D printer enclosures without running cables out the back of the PC.

The "Internal" Extension

Most panel-mount cables plug into an existing USB port, but this one connects directly to the source. By connecting directly to the 0.1" pitch header on your motherboard or development board, you free up your external USB ports for other devices.

  • Massive Reach: At six feet long, this cable is designed for large-scale builds where the computing brain is buried deep inside the machine.
  • Secure Mounting: Features two "eared" screw holes (compatible with 4-40 or M3 screws)* to create a secured port that won’t budge when you plug in a flash drive.
  • Standard Compatibility: The 4-pin female header is compatible with standard single-row USB 2.0 headers found on most motherboards and many single-board computers.

It’s the simple, sturdy upgrade that extends the reach of one of the world's most popular serial connections.

*Unlike our other Panel Mount Cables, this USB to 4-pin Female Header Cable does not include any mounting hardware. These will need to be purchased separately. 

Features & Specs

6-foot Cable Length

  • Panel Mount Connector: USB-A Female
  • Internal Connector: 4-pin Female Header
  • 28.5mm Mounting Spacing

Check Your Pinout!

While the 4-pin female header on this cable follows the standard USB color code, motherboard pinouts can vary. Before plugging this cable into your board, always check your motherboard manual to verify that the voltage and ground pins match the cable:

  • Red: 5V (VCC)
  • White: Data - (D-)
  • Green: Data + (D+)
  • Black: Ground (GND)

Plugging the header in backward (swapping 5V and GND) can permanently damage your USB drive or motherboard.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Panel Mount USB to 4-pin Female Header Cable - 6'
Panel Mount USB to 4-pin Female Header Cable - 6'
Special Price Current price: $1.18 Regular Price Original price: $2.95
CAB-10177
$1.18 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing