Parallax Propeller 2 Edge Mini Breakout Board
Parallax Propeller 2 (P2) Edge Mini Breakout Board is a minimalist and fully functional programming system for the P2 Edge module.
Product Overview
Parallax Propeller 2 (P2) Edge Mini Breakout Board is a minimalist and fully functional programming system for the P2 Edge module. This breakout board comes with an 80-pin socket for the P2 Edge module, a 2.1mm power jack, a prop plug programming port, and a reset button. The P2 Edge mini breakout board paired with a P2 Edge provides the best value for a compact Propeller 2 multicore microcontroller programming system. Typical applications include portable Propeller 2 multicore microcontroller development system, compact breadboard interface via jumper wires, and ready-made interface for custom embedded system integration.
Features & Specs
- Minimalist and fully functional programming system for the P2 Edge module
- 80-pin socket for the P2 Edge
- 2.1mm power jack
- Prop plug programming port
- Reset button
- Four 2×6 headers
- Provides the best value for a compact P2 multicore MCU programming system
- Accepts P2 WX adapter add-on board (#64007) for wireless P2 programming
- Convenient reset button and mounting holes
- 5VDC and an absolute maximum of 5.5VDC voltage input requirements
- 100mA minimum input current requirements
- VIO power supplies:
- 3.3V up to 300mA per 8 I/O pins (requires P2-EC Edge module)
- USB programming:
- Serial up to 2MBaud and requires a prop plug and cable
- Wireless programming:
- Requires P2 WX adapter add-on and parallax WX ESP8266 WiFi module
- -40°C to 85°C operating temperature range
- 80mm x 35.5mm PCB dimensions
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $30.35 | 25+ units
- $28.76 | 100+ units