This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU)
COM-17827

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU)

SKU: COM-17827
In stock
SKU
COM-17827

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU) comes with 8 identical 32-bit processors connected to a common hub.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU) comes with 8 identical 32-bit processors connected to a common hub. This hub provides a shared RAM, a CORDIC math solver, and housekeeping facilities. The Propeller 2 MCU offers 64 identical smart I/O pins that are capable of many autonomous analog and digital functions. The smart I/O pins are accessible by each processor to maximize application flexibility. These I/O pins are externally powered at 3.3V in blocks of four to maximize the analog performance. The Propeller 2 MCU provides six different clock modes that are under software control with glitch-free switching between the sources. This MCU incorporates a central hub with 512KB of contiguous RAM in a 20-bit address space. The Propeller 2 MCU features 512-longs of dual-port register RAM for code and fast variables. This MCU is available in a 14mm x 14mm exposed-pad 100-pin Thin Quad Flat Pack (TQFP) package.

Features & Specs

  • Comes with 8 identical 32-bit processors:
  • Access to all I/O pins
  • Four fast DAC output channels and four fast ADC input channels
  • 512 longs of dual-port register RAM
  • 512 longs of dual-port lookup RAM
  • Ability to execute code directly from register RAM, lookup RAM, and hub RAM
  • Central hub:
  • 512KB of contiguous RAM in a 20-bit address space
  • 32-bit pipelined CORDIC solver with scale-factor correction
  • 16 semaphore bits with atomic read-modify-write operations
  • 16KB boot ROM
  • 64 identical smart I/O pins externally powered in blocks of 4
  • Six different clock modes all under software control with glitch-free switching between sources
  • Power requirements:
  • Power core via VDD pins at 1.8VDC
  • Power I/O pins in groups of 4 via VIO pins at 3.3VDC
  • Exposed-pad 100-pin TQFP package (14mm x 14mm dimensions)

Customer Reviews

Parallax Propeller 2 (P2) Multicore Microcontroller (MCU)
Parallax Propeller 2 (P2) Multicore Microcontroller (MCU) COM-17827

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing