This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Passive Probe, 10:1, 75MHz, 2-Pack
TOL-20153

Passive Probe, 10:1, 75MHz, 2-Pack

SKU: TOL-20153

Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping off the device being tested.

Out of stock
SKU
TOL-20153

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping off the device being tested. The passive test probes provide 1:1, 10:1, 20:1, and 100:1 attenuation ratios with auto probe ID readout and a wide compensation range for a variety of scope inputs. They offer a small 2.5mm probe tip, 35MHz to 1.5GHz bandwidth range, 400VAC maximum input rating. These probes have various probe tip accessories. Keysight Technologies Passive Test Probes operate in the 0°C to +50°C temperature range.

Features & Specs

  • Bandwidth: 75 MHz
  • Voltage Rating: 300 V
  • Model #: N2142A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Passive Probe, 10:1, 75MHz, 2-Pack
Passive Probe, 10:1, 75MHz, 2-Pack TOL-20153
$78.95 retail price.

Available Discounts

  • $75.00 | 25+ units
  • $71.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing