This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Passive Probe - 50 MHz 10:1
TOL-20145

Passive Probe - 50 MHz 10:1

SKU: TOL-20145
Out of stock
SKU
TOL-20145

Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping off the device being tested.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Passive Test Probes utilize a sharp probe tip that is spring-loaded to prevent the probe from slipping off the device being tested. The passive test probes provide 1:1, 10:1, 20:1, and 100:1 attenuation ratios with auto probe ID readout and a wide compensation range for a variety of scope inputs. They offer a small 2.5mm probe tip, 35MHz to 1.5GHz bandwidth range, 400VAC maximum input rating. These probes have various probe tip accessories. Keysight Technologies Passive Test Probes operate in the 0°C to +50°C temperature range.

Hookup Accessories

Features & Specs

  • Bandwidth: 50 MHz
  • Voltage Rating: 300 V
  • Model #: N2840A

Documentation

Customer Reviews

Passive Probe - 50 MHz 10:1
Passive Probe - 50 MHz 10:1 TOL-20145

Stock and Customer Discounts

$137.95 retail price.

Available Discounts

  • $131.05 | 25+ units
  • $124.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing