PCB Antenna - U.FL (2.4GHz)
WRL-18086
PCB Antenna - U.FL (2.4GHz)
SKU: WRL-18086
$1.50
In stock
SKU
WRL-18086
This small form-factor antenna offers a 2.4GHz frequency range.
Product Overview
This small form-factor antenna offers a 2.4GHz frequency range. These antennas offer adhesive backing that simplifies mounting within the device for a FPC or PCB. Just connect the antenna using the attached U.FL connector and then peel and stick!
Hookup Accessories
-
-
-
-
-
-
-
-
-
SparkFun MicroMod Cellular Function Board - Blues Wireless Notecarrier
Special Price Current price: $64.95 Regular Price Original price: $119.95In stock
Features & Specs
- Frequency range: 2400-2500Mhz
- Polarization: Vertical
- Input impedance: 50Ω
- Power: 30w
- Size: 50x10x1mm
- Cable length: 100mm
- Cable type: 1.13 coix cable
- Connector: U.FL
- Mounting : 3M sticker
- Operation Temperature: - 30 °C ~ + 65 °C
- Storage Temperature: - 30 °C ~ + 80 °C
Documentation
Customer Reviews
PCB Antenna - U.FL (2.4GHz)
$1.50
WRL-18086
Stock and Customer Discounts
$1.5 retail price.