This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

PCS.46.A – 5G/4G Wideband 400-6000MHz SMD Antenna
WRL-19572

PCS.46.A – 5G/4G Wideband 400-6000MHz SMD Antenna

SKU: WRL-19572
Out of stock
SKU
WRL-19572

The Taoglas Reach Series PCS.46.A is a revolutionary 5G/4G wideband 400-6000MHz SMD Antenna.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Taoglas Reach Series PCS.46.A is a revolutionary 5G/4G wideband 400-6000MHz SMD Antenna. The PCS.46.A has been designed to cover band 87, 88, 74, 72 and 31 as well all other 5G and 4G bands, including all sub-6GHz deployments across the 400MHz to 6000MHz spectrum. The PCS.46.A has a small footprint of just 67 x 20mm and as it is manufactured from high grade FR4 PCB, it is lightweight, yet robust and it is supplied on tape and reel.

It also covers 3G/ 2G bands to allow for fall-back when 5G/4G is not available. The low profile size of just 1.5mm in height allows for installation where height is at a premium as opposed to other types of products such as ceramic antennas

Typical applications include

  • Smart Metering – Connected Health
  • Wearable Technologies – Payment Terminals

The patent pending design uses printed circuit board material and innovative design techniques to deliver the highest efficiencies at full LTE bands when mounted on the device’s main PCB. The PCS.46.A is suitable for lower cost 5G/4G applications, especially the applications include band 87, 88 74, 72 and 31 (410MHz to 466MHz), IoT projects requiring wide bandwidth, etc. It comes supplied on tape and reel to allow it to be mounted via ‘pick & place’ onto the PCB.

Features & Specs

  • Patent Pending Innovative Low Profile Design
  • High Efficiency Wideband Antenna, Covering 400 to 6000 MHz
  • Supporting Bands 31, 72, 74, 87 and 88 between 410MHz to 466MHz
  • Surface Mount Distribution (SMD) – Supplied on Tape & Reel
  • Manufactured in an IATF16949 Certified Facility
  • Dimensions: 67 x 20 x 1.5 mm
  • RoHS & REACH Compliant

Documentation

Customer Reviews

PCS.46.A – 5G/4G Wideband 400-6000MHz SMD Antenna
PCS.46.A – 5G/4G Wideband 400-6000MHz SMD Antenna WRL-19572

Stock and Customer Discounts

$4.95 retail price.

Available Discounts

  • $4.70 | 25+ units
  • $4.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing