Phillips Machine Screw - 4-40 Thread - 3/8in.
PRT-26991
Phillips Machine Screw - 4-40 Thread - 3/8in.
SKU: PRT-26991
$0.15
In stock
SKU
PRT-26991
This is a 4-40, 3/8in. Phillips head screw.
Product Overview
This is a 4-40, 3/8in. Phillips head screw.
Sold in single units.
Hookup Accessories
Features & Specs
- Size: 4-40
- Length: 3/8in.
- Head Style: Pan Head
- Drive Style: Phillips
- Head Diameter: 0.205 - 0.219
- Head Height: 0.070 - 0.080
- Material: Steel
- Finish: Zinc
Customer Reviews

Phillips Machine Screw - 4-40 Thread - 3/8in.
$0.15
PRT-26991
Stock and Customer Discounts
$0.15 retail price.
Available Discounts
- $0.14 | 25+ units