This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

pi-top Bluetooth Keyboard
WIG-17517

pi-top Bluetooth Keyboard

SKU: WIG-17517

The pi-top Bluetooth Keyboard combines a sleek design with a built-in rechargeable battery and trackpad.

Out of stock
SKU
WIG-17517

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The pi-top Bluetooth® Keyboard combines a sleek design with a built-in rechargeable battery and trackpad. Connect it to your Raspberry Pi, pi-top [4] or computer. This keyboard also works as a durable screen protector for your pi-top FHD Touch Display. It magnetically attaches to the base of the pi-top FHD Touch Display — no need for switches, plugs and pairing.

Auto-pair it with your pi-top [4] or simply connect it to your Raspberry Pi or computer via Bluetooth. Additionally, its rechargeable battery offers 36 hours of power before you’ll need to recharge it.

Features & Specs

  • Battery

  • 3.7V, 740 mWh (200 mAh)

  • Charge time: 1 hour
  • Use time: 36 hours

(based on constant use in Bluetooth® mode)

  • Connectivity

  • 1x Micro USB port

  • Bluetooth 3.0 - auto pairs when connected to pi-top [4]

  • Layout

  • US Keyboard

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

pi-top Bluetooth Keyboard
pi-top Bluetooth Keyboard WIG-17517
$44.95 retail price.

Available Discounts

  • $42.70 | 25+ units
  • $40.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing