This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

pi-top CS and Robotics Kit - 6 Sets (12 students)
ROB-21769

pi-top CS and Robotics Kit - 6 Sets (12 students)

SKU: ROB-21769

Your computer science department in a box! From beginner's coding to advanced AI, bring CS learning to life.

Out of stock
SKU
ROB-21769

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Your computer science department in a box! From beginner's coding to advanced AI, bring CS learning to life. Anyone can teach computer science. With step-by-step teacher guides, over 150 hours of standards-aligned lessons, and engaging activities, you will guide your students as they progress from beginning STEAM challenges to advanced AI concepts - no CS teaching experience needed!

Build rovers and robots with additional components for more complex maker projects. Create applied AI projects such as object recognition, autonomous driving, rapid prototyping and IoT.

Skill level - Beginner to Advanced.

NOTE: You’ll need to connect your pi‑top [4] to a monitor, keyboard & mouse, or a laptop, tablet or our FHD Touch Display and Bluetooth Keyboard. You will also require an internet connection to access our Further project library.

Includes:

Each Superset Includes:

  • pi‑top [4] portable computer:
  • Pre-installed Raspberry Pi 4 2GB
  • Power Supply Unit (PSU)
  • pi-top Display Cable -HDMI & USB adapters
  • pi-topOS on 32GB SD Card
  • male to female headers
  • spare USB plug
  • Robotics Kit:
  • 1x Expansion Plate
  • 50+ aluminium construction pieces
  • x250 rivets
  • 2x Servo motors
  • 2x Encoder motors
  • 1x Ultrasonic sensor
  • 1x HD 720p Camera
  • 1x Castor wheel
  • 1x Chassis plate
  • 2x Tires
  • 6x Colored balls
  • 2x 12mm Wheel connectors
  • 1x Phillips screwdriver
  • 1x Rivet removal tool
  • 2x Hex Allen keys
  • 1x Roll of blue line following tape
  • Electronics Kit:
  • 1x Foundation Plate
  • 1x Ultrasonic Sensor
  • 1x Buzzer
  • 1x Light Sensor
  • 1x Sound Sensor
  • 2x Potentiometers
  • 2x Green LEDs
  • 2x Yellow LEDs
  • 2x Red LEDs
  • 2x Buttons
  • 8x Connecting cables

Features & Specs

  • Networking Gigabit Ethernet: Up to 1 Gbps; Wi-fi: 2.4 GHz + 5.0 GHz IEEE 802.11ac; Bluetooth Low Energy (BLE) v5.0
  • Video Output: 1 x Micro-HDMI, 1 x pi-top Display Port. Dual-display supported both supporting 4kp60
  • Battery life: Up to 5.5 hours use time 1hr 15min charge time 19.24Wh battery (7.4 Volts, 2600mAH LiPo battery)
  • Speaker: 1 x 2Watt speaker
  • Ports: 2x USB 3.0 1x USB 2.0 Gigbabit Ethernet 40pin GPIOs micro HDMI pi-top Display Port pi-top Modular Connector pi-top Pogo interface Connector

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

pi-top CS and Robotics Kit - 6 Sets (12 students)
pi-top CS and Robotics Kit - 6 Sets (12 students) ROB-21769
$4394 retail price.

Available Discounts

  • $4,174.30 | 25+ units
  • $3,954.60 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing