This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

pi-top FHD Touch Display
LCD-17516

pi-top FHD Touch Display

SKU: LCD-17516

Light and thin, it is compatible with a wide array of devices, including the Raspberry Pi and pi-top [4].

Out of stock
SKU
LCD-17516

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

-> A versatile 11.6” touchscreen monitor for pi-top and Raspberry Pi <-

Bring the power of touch to Raspberry Pi

Code and create using the touch of your finger with the pi-top FHD Touch Display. Light and thin, it is compatible with a wide array of devices, including the Raspberry Pi and pi-top [4].

Unleash your creativity

The pi-top FHD Touch Display is both mobile and desktop-ready. Connect it to your Raspberry Pi or pi-top [4] to turn them into a tablet, add the pi-top Bluetooth Keyboard to use it as a laptop, or add a visual display for your maker projects.

Plug & play 10-point touch display

A high-quality 11.6” touch display, full HD 1080p resolution, ≥80° viewing angle. Gesture support works out-of-the-box with pi-topOS, allowing you to use the touch display as a control interface for your own projects as well as a standard ‘mouse mode’.

Compatible with a wide array of devices

Connect your pi-top FHD Touch Display to pi-top [4] using the Display Cable. It also works with your Raspberry Pi, PC or Apple Device using the included Display Adaptor.

Includes:

  • 1x FHD Touch Display
  • 1x Display Adapter

Features & Specs

Technical specifications

  • Size & Resolution

  • 11.6" | 1080(h)x1920(w) | 190ppi

  • Features

  • 10-Point capacitive touch

  • IPS (>80° viewing angle)

  • Connectivity

  • USB-C 5V/3A input
  • HDMI 1.4 Type-A input
  • USB-A 2.0, 5V/3A output

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

pi-top FHD Touch Display
pi-top FHD Touch Display LCD-17516
$190.95 retail price.

Available Discounts

  • $181.40 | 25+ units
  • $171.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing