PIC16F1829-I/SS Microcontroller
COM-24210
PIC16F1829-I/SS Microcontroller
SKU: COM-24210
The PIC16F1829-I/SS is an 8-bit microcontroller with 14kB flash.
$2.50
In stock
SKU
COM-24210
Product Overview
The PIC16F1829-I/SS is an 8-bit microcontroller with 14kB flash and a robust instruction set into a compact chip-set. Craft code, sculpt circuits, and design projects with ease. Unleash the 25MHz clock speed for real-time responsiveness, or dial it down for power-efficient slumber. With 50 I/O pins at your disposal, you'll have all the ports you need to connect, control, and conquer the electronic landscape. The PIC16F1829 is a capable and trusted microcontroller.
Features & Specs
- Core Size: 8-Bit
- Speed: 32 MHz
- Interface: I2C, LINbus, SPI, UART/USART
- Peripherals: Brown-out Detect/Reset, POR, PWM, WDT
- Number of I/O: 17
- Program Memory Type: Flash
- EEPROM Size: 256 x 8
- RAM Size: 1K x 8
- Voltage - Supply (Vcc/Vdd): 1.8V ~ 5.5V
- Data Connverters: A/D 12x10b
- Oscillator Type: Internal
- Operating Temperature: -40°C ~ 85°C (TA)
- Mounting Type: Surface Mount
Documentation
Customer Reviews

PIC16F1829-I/SS Microcontroller
$2.50
COM-24210
$2.5 retail price.
Available Discounts
- $2.38 | 25+ units
- $2.25 | 100+ units