This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Picade X HAT USB-C
DEV-18054

Picade X HAT USB-C

SKU: DEV-18054

Turn your Raspberry Pi into a retro games console!

Out of stock
SKU
DEV-18054

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Turn your Raspberry Pi into a retro games console! Picade X HAT includes joystick and button inputs, a 3W I2S DAC/amplifier, and soft power switch.

Picade X HAT is now Raspberry Pi 4 compatible, with USB-C power!

This HAT has all the same great features as the original Picade HAT but now has no-fuss female Dupont connectors to hook up your joystick and buttons.

Simply pop Picade X HAT onto your Pi, plug a USB-C power supply into the connector on the HAT (it back-powers your Pi through the GPIO, so no need for a separate power supply), wire up your controls, and install the driver! It's ideal for your own DIY arcade cabinet builds, or for interfaces that need big, colourful buttons and sound.

PiMoroni has put together a simple one-line installer that'll get everything set up on your Picade X HAT, the controls, safe shutdown, and audio. Open a terminal and type: curl https://get.pimoroni.com/picadehat | bash to run the installer. You'll need to reboot once the installation is complete, if it doesn't prompt you to do so.

The software does not support Raspbian Wheezy

Note: With USB-C power connected through Picade X HAT you'll need either to tap the connected power button or the button marked "switch" on the HAT to power on your Pi.

Features & Specs

  • I2S audio DAC with 3W amplifier (mono) and push-fit terminals
  • Safe power on/off system with tactile power button and LED
  • USB-C connector for power (back-powers your Pi)
  • 4-way digital joystick inputs
  • 6x player button inputs
  • 4x utility button inputs
  • 1x soft power switch input
  • 1x power LED output
  • Plasma button connector
  • Breakout pins for power, I2C, and 2 additional buttons
  • Picade X HAT pinout
  • Compatible with all 40-pin Raspberry Pi models

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Picade X HAT USB-C
Picade X HAT USB-C DEV-18054
$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing