This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

PicoBlade Standard Cable Assembly - 6-Pin, 100mm
CAB-19355

PicoBlade Standard Cable Assembly - 6-Pin, 100mm

SKU: CAB-19355
Out of stock
SKU
CAB-19355

The connectors feature point-to-point, single-row configurations for standard PicoBlade designs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Molex PicoBlade Standard Cable Assemblies come in a variety of cable lengths with a compact PicoBlade connector to support both prototyping and global production. The connectors feature point-to-point, single-row configurations for standard PicoBlade designs. The use of UL 1061 discrete wires simplifies design, prototyping, and production processes. Pin-to-pin map configurations reduce the need to design the cable layout because engineers simply have to assign each signal to a pin. Molex PicoBlade receptacles utilize a small pitch and friction lock to take up less PCB space as well as lessen the chance of accidental unmating due to vibration or mishandling.

Hookup Accessories

Features & Specs

  • Connector End A: Terminal, Crimp
  • Connector End A Pin Count: 6 Position
  • Connector End B: Terminal, Crimp
  • Connector End B Pin Count: 6 Position
  • Gender: Female / Female
  • Current Rating: 1 A
  • Voltage Rating: 125 V
  • Wire Gauge - AWG: 28 AWG
  • Cable Length: 100 mm
  • Brand: Molex
  • Jacket Material: Polyester (Mylar)
  • Pitch: 1.25 mm

Documentation

Customer Reviews

PicoBlade Standard Cable Assembly - 6-Pin, 100mm
PicoBlade Standard Cable Assembly - 6-Pin, 100mm CAB-19355

Stock and Customer Discounts

$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing