This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Piezo Audio Transducer
COM-16461

Piezo Audio Transducer

SKU: COM-16461

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.

Out of stock
SKU
COM-16461

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Piezo Audio Transducer with 24Vdc, 90dB and a single tone.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

Features & Specs

  • Sound Pressure Level: 90 dB
  • Tone: Single
  • Frequency: 4000 Hz
  • Voltage Rating: 24 VDC
  • Current Rating: 20 mA
  • Termination Style: Wire Leads
  • Packaging: Tray

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Piezo Audio Transducer
Piezo Audio Transducer COM-16461
$2.95 retail price.

Available Discounts

  • $2.80 | 25+ units
  • $2.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing