This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Piezo Siren - 12 Vdc, 108 dB, One and Six Tone
COM-16450

Piezo Siren - 12 Vdc, 108 dB, One and Six Tone

SKU: COM-16450
In stock
SKU
COM-16450

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Piezo Siren with 12Vdc, 108dB and a One and Six Tone.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

Features & Specs

  • Sound Pressure Level: 108 dB
  • Tone: Multiple
  • Voltage Rating: 12 VDC
  • Current Rating: 600 mA
  • Termination Style: Wire Leads
  • Mounting: Bracket

Documentation

Customer Reviews

Piezo Siren - 12 Vdc, 108 dB, One and Six Tone
Piezo Siren - 12 Vdc, 108 dB, One and Six Tone COM-16450

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing