This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Piezo Siren - 12Vdc, 100dB
COM-16453

Piezo Siren - 12Vdc, 100dB

SKU: COM-16453
In stock
SKU
COM-16453

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Piezo Siren with 12Vdc and 100dB.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

Features & Specs

  • Sound Pressure Level: 100 dB
  • Frequency: 4000 Hz
  • Voltage Rating: 12 VDC
  • Current Rating: 200 mA
  • Termination Style: Solder Pin
  • Mounting: Through Hole

Documentation

Customer Reviews

Piezo Siren - 12Vdc, 100dB
Piezo Siren - 12Vdc, 100dB COM-16453

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing