This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Piezo Siren - 12Vdc, 110dB, One and Six Tone
COM-16460

Piezo Siren - 12Vdc, 110dB, One and Six Tone

SKU: COM-16460

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.

Out of stock
SKU
COM-16460

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Piezo Siren with 12Vdc, 110dB and a One and Six Tone.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

Features & Specs

  • Sound Pressure Level: 110 dB
  • Tone: Multiple
  • Frequency: 2500 Hz
  • Voltage Rating: 12 VDC
  • Current Rating: 130 mA
  • Termination Style: Wire Leads
  • Mounting: Panel

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Piezo Siren - 12Vdc, 110dB, One and Six Tone
Piezo Siren - 12Vdc, 110dB, One and Six Tone COM-16460
$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing