This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Piezo Siren - 12Vdc, 110dB, One and Six Tone
COM-16456
Piezo Siren - 12Vdc, 110dB, One and Six Tone
SKU: COM-16456
In stock
SKU
COM-16456
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a Piezo Siren with 12Vdc, 110dB and One and Six Tone.
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.
Similar Items
Features & Specs
- Sound Pressure Level: 110 dB
- Tone: Multiple
- Voltage Rating: 12 VDC
- Current Rating: 600 mA
- Termination Style: Wire Leads
- Mounting: Bracket
Documentation
Customer Reviews

Piezo Siren - 12Vdc, 110dB, One and Six Tone
COM-16456
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units