This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Piezo Siren - 12Vdc, 120dB, Warble and Hi-Lo Tone
COM-16454
Piezo Siren - 12Vdc, 120dB, Warble and Hi-Lo Tone
SKU: COM-16454
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.
Out of stock
SKU
COM-16454
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a Piezo Siren with 12Vdc, 120dB, Warble and Hi-Lo Tone.
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.
Similar Items
Features & Specs
- Sound Pressure Level: 120 dB
- Tone: Warble
- Frequency: 2650 Hz
- Voltage Rating: 12 VDC
- Current Rating: 130 mA
- Termination Style: Wire Leads
- Mounting: Panel
Documentation
Customer Reviews

Piezo Siren - 12Vdc, 120dB, Warble and Hi-Lo Tone
COM-16454