This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Piezo Siren - 24Vdc, 100dB, Warble Tone
COM-16452

Piezo Siren - 24Vdc, 100dB, Warble Tone

SKU: COM-16452
In stock
SKU
COM-16452

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is a Piezo Siren with 24Vdc, 100dB and a Warble Tone.

CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.

Hookup Accessories

Features & Specs

  • Sound Pressure Level: 100 dB
  • Tone: Warble
  • Frequency: 3500 Hz
  • Voltage Rating: 24 VDC
  • Current Rating: 50 mA
  • Termination Style: Wire Leads
  • Mounting: Bracket

Documentation

Customer Reviews

Piezo Siren - 24Vdc, 100dB, Warble Tone
Piezo Siren - 24Vdc, 100dB, Warble Tone COM-16452

Stock and Customer Discounts

$7.95 retail price.

Available Discounts

  • $7.55 | 25+ units
  • $7.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing