This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Piezo Siren - 24Vdc, 95dB, Sweep 3.3 Tone
COM-16458
Piezo Siren - 24Vdc, 95dB, Sweep 3.3 Tone
SKU: COM-16458
In stock
SKU
COM-16458
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a Piezo Siren with 24Vdc, 95dB and a Sweep 3.3 Tone.
CUI Devices Sirens utilize piezo technology with a built-in driving circuit, while offering through hole, panel mount, and wire lead mounting styles. CUI Devices Piezo Sirens feature sounds pressure levels (SPLs) up to 120dB and rated frequencies from 2500Hz to 2900Hz. These piezo sirens offer a range of variable tones and sounds, including hi-lo, warble, and more. With operating temperature ranges from -40°C up to +85°C, these piezo sirens are ideal for security systems, medical devices, industrial applications, and more.
Similar Items
Features & Specs
- Sound Pressure Level: 95 dB
- Tone: Sweep
- Frequency: 3500 Hz
- Voltage Rating: 24 VDC
- Current Rating: 150 mA
- Termination Style: Wire Leads
- Mounting: Panel
Documentation
Customer Reviews

Piezo Siren - 24Vdc, 95dB, Sweep 3.3 Tone
COM-16458
Stock and Customer Discounts
$7.95 retail price.
Available Discounts
- $7.55 | 25+ units
- $7.16 | 100+ units