Product Overview
The Pimoroni Automation HAT Mini is perfect for home automation projects, giving your greenhouse intelligent sprinklers, for scheduling your fish feeding, or for controlling low-voltage lighting systems. The Automation HAT Mini is equipped with a relay, three buffered inputs three outputs, and three analog inputs, all of which are 24V-tolerant. Last but not least, the HAT has a beautiful 0.96" full-color IPS LCD to display the status of your systems.
Use the buffered inputs to sense the on/off state of your devices, or get more granularity with the analog inputs that measure the input voltage with 12-bit accuracy. The sinking outputs can sink a total of 500mA across the three channels. For higher-current loads, you can use the relay that can tolerate up to 2A at 24V, and take advantage of the normally-open or normally-closed sides to give the correct failover state.
A female header is added on the underside of the board with the correct pinout for the Pimoroni breakout range. This opens up a whole host of nifty possibilities!