This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pimoroni Pirate Audio Headphone Amp for Raspberry Pi
WIG-16326

Pimoroni Pirate Audio Headphone Amp for Raspberry Pi

SKU: WIG-16326

Build your own home-brew iPod Nano with Pirate Audio Headphone Amp!

Out of stock
SKU
WIG-16326

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The ultimate hackable headphone amp for your desk! Build your own home-brew iPod Nano with the PiMoroni Pirate Audio Headphone Amp! It's an all-in-one solution, with gorgeous album art display, track info, and playback controls, for playing your local audio files (MP3, FLAC, etc) or streaming music from Spotify. The DAC and headphone amp give you crisp digital amplified audio through your wired headphones.

The PiMoroni Pirate Audio Headphone Amp for Raspberry Pi has an I2S DAC, headphone amplifier, high-res display, and playback control buttons. The PiMoroni Pirate Audio Headphone Amp for Raspberry Pi is compatible with a 40-pin header Raspberry Pi models.

Pirate Audio is a range of all-in-one audio boards for Raspberry Pi, with high-quality digital audio, beautifully-crisp IPS displays for album art, tactile buttons for playback control, and our custom Pirate Audio software and installer to make setting it all up a breeze.

Features & Specs

  • Amplified digital audio (24-bit / 192KHz) over I2S
  • PAM8908 headphone amplifier chip
  • Low gain / high-gain switch (high-gain boosts by 12dB)
  • PCM5100A DAC chip
  • 3.5mm stereo jack
  • 1.3" IPS color LCD (240x240px) (ST7789 driver)
  • Four tactile buttons
  • Mini HAT-format board
  • Fully-assembled
  • Compatible with all 40-pin header Raspberry Pi models
  • Dimensions: 65 x 30.5 x 9.5mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pimoroni Pirate Audio Headphone Amp for Raspberry Pi
Pimoroni Pirate Audio Headphone Amp for Raspberry Pi WIG-16326
$24.95 retail price.

Available Discounts

  • $23.70 | 10+ units
  • $21.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing