This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pimoroni Pirate Audio Line-Out for Raspberry Pi
WIG-16325

Pimoroni Pirate Audio Line-Out for Raspberry Pi

SKU: WIG-16325

The DAC on Pirate Audio Line-out gives you crisp 24-bit / 192KHz digital audio through its 3.5mm stereo jack.

Out of stock
SKU
WIG-16325

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Plug the PiMoroni Pirate Audio Line-out for Raspberry Pi into your hi-fi amp or powered speakers, then sit back, relax, and soak in the rich, digital audio. This board is perfect for upgrading an existing hi-fi amp and speakers, or a set of powered monitors, with digital audio from local audio files (MP3, FLAC, etc.) or from streaming services like Spotify. The DAC on Pirate Audio Line-out gives you crisp 24-bit / 192KHz digital audio through its 3.5mm stereo jack. It has a high-quality I2S DAC, high-res color display, and playback control buttons.

The PiMoroni Pirate Audio Line-out for Raspberry Pi is compatible with all 40-pin header Raspberry Pi models.

Pirate Audio is a range of all-in-one audio boards for Raspberry Pi, with high-quality digital audio, beautifully-crisp IPS displays for album art, tactile buttons for playback control, and our custom Pirate Audio software and installer to make setting it all up a breeze.

Features & Specs

  • Line-level digital audio (24-bit / 192KHz) over I2S
  • PCM5100A DAC chip
  • 3.5mm stereo jack
  • 1.3" IPS color LCD (240x240px) (ST7789 driver)
  • Four tactile buttons
  • Mini HAT-format board
  • Fully-assembled
  • Compatible with all 40-pin header Raspberry Pi models
  • Dimension: 65 x 30.5 x 9.5mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pimoroni Pirate Audio Line-Out for Raspberry Pi
Pimoroni Pirate Audio Line-Out for Raspberry Pi WIG-16325
$24.95 retail price.

Available Discounts

  • $23.70 | 10+ units
  • $21.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing