PINECIL - Smart Mini Portable Soldering Iron
TOL-23913

PINECIL - Smart Mini Portable Soldering Iron

SKU: TOL-23913

A smart, portable soldering iron featuring a 32-bit RISC-V processor, an OLED display for precise temperature control, and a rapid six-second warmup time.

$68.50
In stock
SKU
TOL-23913
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Get your projects wired up quickly with the PINECIL, a smart, mini, portable soldering iron that reaches operating temperature in just six seconds. Powered by a 32-bit RISC-V SoC, this compact iron delivers precise digital temperature control from 100°C to 400°C. An easy-to-read OLED display and integrated adjustment buttons allow you to dial in the exact heat you need for everything from delicate SMD components to heavy-duty wire splicing.

Smart and Portable Soldering

Whether you are working at a dedicated electronics desk or fixing connections in the field, this iron is built for maximum flexibility and user safety.

  • Dual Power Options: Power the iron using either a high-wattage USB-C cable (PD and QC 3.0 supported) or a standard DC5525 barrel jack, making it easy to use existing bench supplies or even tool batteries.
  • Auto Standby: A built-in IMU detects motion, automatically dropping the temperature into sleep mode when you set it down to prevent burns and preserve the tip.

Did we mention that this iron is pre-loaded with open-source firmware? The PINECIL runs on Ralim's IronOS, enabling customization and community-driven features you will not find on standard irons.

The included B2 soldering tip installs quickly, and the lightweight plastic body features a metal clip for easy handling. Simply plug it into your preferred power source, set your temperature, and get back to building.

A PINECIL resting in its soldering iron holster.

Features & Specs

  • Body:
    • Dimensions:
      • 155 x 12.8 x 16.2mm with solder tip
      • 103 x 12.8 x 16.2mm without solder tip
    • Weight:
      • 28g with solder tip
      • 18g without solder tip
    • Build: Plastic with metal clip (Handle)
    • Color: Black (case) / Green (sleeve)
  • Platform:
    • OS: Ralim's IronOS build
    • Chipset: Bouffalo BL-706
    • CPU: 32-bit RV32IMAFC RISC-V "SiFive E24 Core" @ 144 MHz
  • Display:
    • Type: OLED White Color Monochrome Display
    • Size: 0.69 inches
    • Resolution: 96x16 pixels
  • Power Ports:
    • USB type C: PD and QC 3.0 12V-24V 3A
    • Barrel Jack: DC5525, 12V-24V DC 3A
  • Tip:
    • Type: B2
    • Length: 86mm
    • Weight: 8.2g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PINECIL - Smart Mini Portable Soldering Iron
PINECIL - Smart Mini Portable Soldering Iron
$68.50
TOL-23913
$68.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing