Product Overview
Pioneer-FreedomBox-HSK is a kit that includes all the hardware needed for launching a FreedomBox home server on an Olimex A20-OLinuXino-LIME2 board. The Pioneer Edition FreedomBox Home Server is the first commercially available version of FreedomBox. This product provides the perfect combination of open source hardware and free and open source software. By purchasing this product, you also support the FreedomBox Foundation's efforts to create and promote its free and open source server software.
The kit includes the A20-OlinuXino-LIME2, a custom metal case with a laser-engraved FreedomBox logo, a high-speed 32GB micro SD card with the FreedomBox software pre-installed, a backup battery, a power adapter, and an ethernet cable.
Includes:
- A20-OLinuXino-LIME2 board with G2 hardware revision
- Custom metallic box with FreedomBox decal
- 32GB micro SD card with FreedomBox
- Quickstart leaflet
- 110V-220V power supply adapter
- 1m Ethernet cable
- Plug adapter for UK or US sockets
- 3.3V Li-Po 1400mAh battery