This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pixhawk 6C with PM02 Power Module and M8N GPS
ROB-20497

Pixhawk 6C with PM02 Power Module and M8N GPS

SKU: ROB-20497
In stock
SKU
ROB-20497

The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), and commercial application.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Pixhawk® 6C with M8N GPS is the latest update to the successful family of Pixhawk® flight controllers, based on the Pixhawk® FMUv6C Open Standard and Connector Standard. It comes with PX4 Autopilot® pre-installed. Inside the Pixhawk® 6C, you can find an STMicroelectronics® based STM32H743, paired with sensor technology from Bosch® & InvenSense®, giving you flexibility and reliability for controlling any autonomous vehicle, suitable for both academic and commercial applications.

The Pixhawk® 6C's H7 microcontroller contain the Arm® Cortex®-M7 core running up to 480 MHz, has 2MB flash memory and 1MB RAM. Thanks to the updated processing power, developers can be more productive and efficient with their development work, allowing for complex algorithms and models. The FMUv6C open standard includes high-performance, low-noise IMUs on board, designed to be cost effective while having IMU redundancy. A vibration isolation System to filter out high-frequency vibration and reduce noise to ensure accurate readings, allowing vehicles to reach better overall flight performances.

The Pixhawk® 6C is perfect for developers at corporate research labs, startups, academics (research, professors, students), and commercial application.

The PM02 Power Module is a simple way of providing your autopilot flight controller with clean power from a LiPo battery as well as current consumption and battery voltage measurements, all through a 6-pos cable. The on-board switching regulator outputs 5.2V and a maximum of 3A from up to a 12S LiPo battery. The Power Module comes completely assembled with XT60 connectors, and wrapped in shrink tubing for protection. The Power Module is designed to power autopilot flight controller, a RC receiver and APM accessories (GPS, radio). It is not designed to power servos. Use your aircraft's own ESC/BEC for that. The GH terminal is also compatible with Pix32, Pixhawk4, Pixhawk4 mini, Pix32v5 and Durandal.

Last up, the M8N GPS has an UBLOX M8N module, IST8310 compass, tri-colored LED indicator, and a safety switch. There are 3 different connectors options for different purposes. This module ships with a baud rate of 38400 5Hz.

Includes:

  • 1x Pixhawk 6C Flight Controller Module
  • 1x PM02 V3 12S Power Module
  • 1x Cable Set
  • 1x M8N GPS

Features & Specs

Processors & Sensors

  • FMU Processor: STM32H743
  • 32 Bit Arm® Cortex®-M7, 480MHz, 2MB memory, 1MB SRAM
  • IO Processor: STM32F103
  • 32 Bit Arm® Cortex®-M3, 72MHz, 64KB SRAM
  • On-board sensors
  • Accel/Gyro: ICM-42688-P
  • Accel/Gyro: BMI055
  • Mag: IST8310
  • Barometer: MS5611

Electrical Data

  • Voltage Ratings:
  • Max input voltage: 6V
  • USB Power Input: 4.75~5.25V
  • Servo Rail Input: 0~36V
  • Current Ratings:
  • Telem1 Max output current limiter: 1.5A
  • All other port combined output current limiter: 1.5A

Interfaces

  • 16- PWM servo outputs (8 from IO, 8 from FMU)
  • 3 general purpose serial ports
  • Telem1 - Full flow control, separate 1.5A current limit
  • Telem2 - Full flow control
  • Telem3
  • 2 GPS ports
  • GPS1 - Full GPS port (GPS plus safety switch)
  • GPS2 - Basic GPS port
  • 1 I2C port
  • Supports dedicated I2C calibration EEPROM located on sensor module
  • 2 CAN Buses
  • CAN Bus has individual silent controls or ESC RX-MUX control
  • 2 Debug port
  • FMU Debug
  • I/O Debug
  • Dedicated R/C input for Spektrum / DSM and S.BUS, CPPM, analog / PWM RSSI
  • Dedicated S.BUS output
  • 2 Power input ports (Analog)

Customer Reviews

Pixhawk 6C with PM02 Power Module and M8N GPS
Pixhawk 6C with PM02 Power Module and M8N GPS ROB-20497

Stock and Customer Discounts

$314.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing