This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

pixxILCD Smart Display Module - 3.9", Capacitive Touch
LCD-17078

pixxILCD Smart Display Module - 3.9", Capacitive Touch

SKU: LCD-17078

4D Systems pixxILCD Smart Display Modules are a new collection of embedded graphics displays.

Out of stock
SKU
LCD-17078

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

4D Systems pixxILCD Smart Display Modules are a new collection of embedded graphics displays. This series comprises of compact intelligent display modules with an array of functionality and options to add a full-color HMI into an application. The pixxiLCD display modules are powered by configurable PIXXI-28 or PIXXI-44 graphics processors and are 100% compatible with the 4D Workshop4 IDE. These processors avail various functions such as touch detection, microSD or serial flash memory storage, GPIO, ADC, multiple millisecond resolution timers, UART, and I2C communication. The pixxiLCD graphics displays feature a standard 15-way, 0.5mm pitch ZIF socket interface that carries the UART, I/O, I2C, power, and reset signals to/from the display. Typical applications include smart home automation display panels, general-purpose low-cost embedded graphics, and GPS/Sat-Nav systems.

Features & Specs

  • Type: Capacitive
  • Diagonal: 3.9"
  • Display Resolution - Pixels: 480x128
  • Interface Type: I2C
  • Backlight Type: White LED
  • Dimensions: 118.8x40.64x6mm
  • Maximum Operating Temperature: +60C
  • Minimum Operating Temperature: -10C
  • Operating Supply Current: 256 mA
  • Operating Supply Voltage: 5V

Documentation

Customer Reviews

pixxILCD Smart Display Module - 3.9", Capacitive Touch
pixxILCD Smart Display Module - 3.9", Capacitive Touch LCD-17078
$87.95 retail price.

Available Discounts

  • $83.55 | 25+ units
  • $79.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing