Platinum RTD Sensor - PT100
SEN-17059

Platinum RTD Sensor - PT100

SKU: SEN-17059
$16.50
In stock
SKU
SEN-17059
In stock
Stock/Discounts

It is suitable for applications in the temperature range of -200°C to 600°C but are more commonly used in the range -50°C to +250°C.

Helpful Documentation

Product Overview

A PT100 is a Platinum RTD (Resistance Temperature Detector) with a resistance of 100Ω at 0°C which changes with temperature. It is suitable for applications in the temperature range of -200°C to 600°C but are more commonly used in the range -50°C to +250°C.

To use this sensor with our Qwiic PT100 ADC please connect the red wires to terminals 3 & 4. Connect the white wire to terminal 2. Short the A and B pads on the back of the Qwiic PT100 PCB. Be sure to use Example4-3-Wire from within the ADS122C04 library.

How do PT100 sensors work? On four-wire sensors the red wires are connected to one end of the resistor; the white wires are connected to the other end. For three-wire, they use the same scheme: the two reds to one end; and one white to the other. Using a DMM you should see ~1 Ohm between the red wires; and ~100 Ohms between red and white.

Hookup Accessories

Features & Specs

  • 100Ω nominal resistance at 0°C
  • Temperature Coefficient (0°C up to 100°C): 3.85 - 10-3 K-1
  • Tolerance classes to DIN EN 60751: A, B
  • Operating Temperature Range: -50°C up to 550°C
  • Measurement Current (DC) at 25°C: 1mA
  • Maximal Permissible Peak Current (DC) at 25°C: 3mA
  • Insulation Resistance: > 10MΩ
  • Self-heating at 0°C: < 0.5 K / mW

Documentation

Customer Reviews

Platinum RTD Sensor - PT100
Platinum RTD Sensor - PT100
$16.50
SEN-17059

Stock and Customer Discounts

$16.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing