This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

PLPT9 5W Metal Can® Blue Laser Diode
COM-18605

PLPT9 5W Metal Can® Blue Laser Diode

SKU: COM-18605

OSRAM Opto Semiconductors PLPT9 5W Metal Can® Blue Laser Diode provides a high optical power of 5W for all non-automotive applications.

Out of stock
SKU
COM-18605

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

OSRAM Opto Semiconductors PLPT9 5W Metal Can® Blue Laser Diode provides a high optical power of 5W for all non-automotive applications. The PLPT9 Blue Laser Diode offers excellent thermal resistance and performance, with ESD protection included. Best-in-class reliability is achieved via a hermetically sealed package. The OSRAM Opto Semiconductors PLPT9 5W Metal Can Blue Laser Diode is available in a TO90 package and has an operating temperature of -20°C to +90°C.

Features & Specs

  • 5W Output power
  • 3.0A Forward Current
  • 4.3V Operating voltage
  • 0.25A Threshold current
  • 8K/W Thermal resistance
  • -20°C to 90°C Operating temperature
  • -40°C to 120°C Storage temperature

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PLPT9 5W Metal Can® Blue Laser Diode
PLPT9 5W Metal Can® Blue Laser Diode COM-18605
$59.95 retail price.

Available Discounts

  • $56.95 | 25+ units
  • $53.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing