Pocket AVR Programmer
PGM-09825

Pocket AVR Programmer

SKU: PGM-09825
$19.95
In stock
SKU
PGM-09825
In stock
Stock/Discounts

Product Overview

This new version uses an SMD 5x2 header. This is a simple to use USB AVR programmer. It is low cost, easy to use, works great with AVRDude, and is tested extensively on a Windows desktop. Based on Dick Streefland's USBtiny and Limor Fried's USBtinyISP. This is a low-cost programmer designed for those on a tight budget.

This programmer works really well for ATmega168 and ATmega328 and should work with all the AVR micros supported by AVRDUDE. The microcontroller-to-be-programmed can be any AVR with 64K or less of flash. The ATmega328 on an Arduino Uno or RedBoard works perfectly, but the ATmega2560 of an Arduino Mega does not.

This board is buffered and power protected so that you can do some really evil things to the programmer without killing it. It is fast! One of the greatest features of this board is the ability to power the target (up to 500mA) from the programmer.

Note: This product is a collaboration with Limor Fried. A portion of each sales goes back to them for product support and continued development.

Note: The drivers link has been updated below to be Windows 7 compatible.

Includes:

  • 1x Pocket AVR Programmer
  • 1x AVR Programming Cable

Features & Specs

  • Standard AVR ISP programmer
  • ATtiny2313 with USBtiny firmware preloaded
  • Buffered output
  • PTC fuse protected power
  • Programmer can power target
  • Supports ATmega168/328 and many others
  • Two status LEDs
  • Both 10-pin and 6-pin targets supported (cable included)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pocket AVR Programmer
Pocket AVR Programmer
$19.95
PGM-09825
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $17.96 | 25+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing