Product Overview
Coilcraft High Power POE (Power over Ethernet) Signal Path Magnetics meet the current requirement of Gigabit ethernet PoE Plus. The high power PoE magnetics feature an open circuit inductance of ≥350µH with a 38mA DC offset applied from 0°C to 70°C. The magnetics are capable to handle 3.8A of injected current.