This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

POE Signal Path Magnetic (Isolation Transformer)
COM-16947

POE Signal Path Magnetic (Isolation Transformer)

SKU: COM-16947

Coilcraft High Power POE (Power over Ethernet) Signal Path Magnetics meet the current requirement of Gigabit ethernet PoE Plus.

Out of stock
SKU
COM-16947

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Coilcraft High Power POE (Power over Ethernet) Signal Path Magnetics meet the current requirement of Gigabit ethernet PoE Plus. The high power PoE magnetics feature an open circuit inductance of ≥350µH with a 38mA DC offset applied from 0°C to 70°C. The magnetics are capable to handle 3.8A of injected current.

Features & Specs

  • Termination Style: SMD/SMT
  • Inductance: 850 uH
  • Isolation Voltage: 1.5 kV
  • Minimum Operating Temperature: -40C
  • Maximum Operating Temperature: +85C
  • Length: 15.75mm
  • Height: 10.8mm
  • Core Material: Ferrite
  • Current Rating: 1.9 A
  • Maximum DC Current: 22.5 mA
  • Maximum DC Resistance: 240 mOhms
  • Shielding: Shielded

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

POE Signal Path Magnetic (Isolation Transformer)
POE Signal Path Magnetic (Isolation Transformer) COM-16947
$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing