This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

PoE to USB Power Supply
SPX-18709

PoE to USB Power Supply

SKU: SPX-18709
Out of stock
SKU
SPX-18709

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

It can be difficult to get a wall-wart where you need it. The promise of PoE (power over ethernet) is great, but what if your device doesn't use ethernet? Perhaps you could mess with power injectors, but what if you've already got PoE available on your network? The PoE to USB Power Supply is like a USB wall wart for PoE. Get a PoE hub, run ethernet wherever you need it, plug the PoE to USB Power Supply in and you'll have 5V at 1A via a USB A connector.

The onboard PoE module supports 36V to 57V DC input and provides up to 1.8A (9W) output. While the module claims 1.8A, we've pushed it to 1.5A before the module hit 75C and the output began to sag below 4.5V. The PoE to USB Power Supply has 1.5KV isolation, thermal cut off, and short circuit protection. The PoE module requires a 100mA load at all times so the PoE Power Supply includes a 50 Ohm resistor to constantly load the module with 100mA. There's a cuttable jumper to remove this load if needed. At a 1A load we measured a low 20mVPP ripple at 200kHz.

Who doesn't need 3.3V as well? In addition to the 5V provided via USB we've added a 3.3V 600mA regulator as well that can be connected via PTH solder connections. This is handy for systems running directly at 3.3V.

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

PoE to USB Power Supply
PoE to USB Power Supply SPX-18709
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing