Pogo Pin w/ Pointed Tip
PRT-09174

Pogo Pin w/ Pointed Tip

SKU: PRT-09174

These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers soldered onto your boards.

$1.50
In stock
SKU
PRT-09174
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers soldered onto your boards. We use them for our programming jigs in production. The pins fit snugly into most standard perf board holes. Solder them just like you would normal wire. This unit has a conical pointed tip.

Dimensions:

  • Length: 1.3" (33mm)
  • Travel: 1/4" (6.5mm)
  • Head size 0.05" (1.3mm)

Documents:

Features & Specs

  • Length: 1.3" (33mm)
  • Travel: 1/4" (6.5mm)
  • Head size 0.05" (1.3mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pogo Pin w/ Pointed Tip
Pogo Pin w/ Pointed Tip
$1.50
PRT-09174
$1.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing