Pogo Pin w/ Round Tip
PRT-09173

Pogo Pin w/ Round Tip

SKU: PRT-09173

These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers soldered onto your boards.

$1.50
In stock
Only 1 left
SKU
PRT-09173
In stock
Stock/Discounts

Helpful Documentation

Product Overview

These 33mm (1.3") spring loaded pogo pins are great for programming and applications where you don't always want headers soldered onto your boards. We use them for our programming jigs in production. The pins fit snugly into most standard perf board holes. Solder them just like you would normal wire.

Dimensions:

  • Length: 1.3" (33mm)
  • Travel: 1/4" (6.5mm)
  • Head size 0.05" (1.3mm)

Documents:

Features & Specs

  • Length: 1.3" (33mm)
  • Travel: 1/4" (6.5mm)
  • Head size 0.05" (1.3mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pogo Pin w/ Round Tip
Pogo Pin w/ Round Tip
$1.50
PRT-09173
$1.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing