Pololu Step-Down Voltage Regulator - 24V, 4A
COM-29787

Pololu Step-Down Voltage Regulator - 24V, 4A

SKU: COM-29787

The Pololu D42V55F24 is a synchronous buck regulator that converts 24 V–60 V inputs into 24 V at up to 4 A. It offers excellent efficiency, low standby current, and built-in protections.

Special Price Current price: $23.95 Regular Price Original price: $31.95
In stock
Only 2 left
SKU
COM-29787
In stock
Stock/Discounts

Product Overview

The Pololu D42V55F24 is a compact synchronous step-down (buck) switching regulator that takes input voltages from 24 V up to 60 V and delivers a tightly regulated 24 V output at up to 4 A. A step-down converter reduces a higher input voltage to a lower output voltage while increasing available current and doing so much more efficiently than a linear regulator; this means less heat and better energy use in high-difference applications.

The board supports a typical continuous output current that ranges from 2.5 A to 5 A, depending on input voltage and thermal conditions. Efficiency is high—around 90% to 95%, varying with load, input, and output voltage. It operates at approximately a 400 kHz switching frequency under heavy loads, with very low quiescent current at no load.

As with other D42V55Fx regulators, it includes input reverse-voltage protection, over-current protection, thermal shutdown, and soft-start to limit inrush current. The module measures 1″ × 1″ × ~0.355″ (25.4 × 25.4 × 9 mm) and includes three mounting holes for #2 or M2 screws, along with six 0.1″ grid-compatible connections (VIN, VOUT, GND, VRP, EN, PG) and duplicated power rails for easy prototyping.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pololu Step-Down Voltage Regulator - 24V, 4A
Pololu Step-Down Voltage Regulator - 24V, 4A
Special Price Current price: $23.95 Regular Price Original price: $31.95
COM-29787
$23.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing