This product has been retired from our catalog and is no longer for sale.

Pololu Step-Down Voltage Regulator - 5.3V, 6A
COM-29789

Pololu Step-Down Voltage Regulator - 5.3V, 6A

SKU: COM-29789

The Pololu D42V55F5.3 is a synchronous buck regulator that accepts an input voltage of 5.3 V to 60 V and provides a regulated 5.3 V output at a current of up to 6 A. 

Out of stock
SKU
COM-29789

This product has been retired from our catalog and is no longer for sale.

Product Overview

The Pololu D42V55F5.3 is a compact synchronous step-down (buck) switching regulator that takes input voltages from 5.3 V up to 60 V and delivers a tightly regulated 5.3 V output at up to 6 A (typical continuous current at 42 V in). A step-down converter reduces a higher input voltage to a lower output voltage while increasing the available current and doing so far more efficiently than a linear regulator; this means less heat and better energy use in high-difference applications.

The board supports typical continuous output currents between 4 A and 8 A, depending on input voltage and thermal conditions. Efficiency ranges from approximately 70% to 95%, variable based on load and voltage differential. It operates at around 400 kHz switching frequency under heavy loads, with ultra-low quiescent current (< 0.2 mA) at no load.

Features include an enable (EN) input for low-power shutdown (~0.1 mA quiescent), a power-good (PG) output for voltage monitoring and sequencing, soft-start to limit inrush current, and built-in reverse-voltage, over-current, and over-temperature protection. The module measures 1″ × 1″ × 0.355″ (25.4 × 25.4 × 9 mm), includes three mounting holes for #2 or M2 screws, and exposes six 0.1″ grid-compatible connections (VIN, VOUT, GND, VRP, EN, PG) with duplicated power rails for easy prototyping.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pololu Step-Down Voltage Regulator - 5.3V, 6A
Pololu Step-Down Voltage Regulator - 5.3V, 6A COM-29789
$31.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing