Pololu Step-Down Voltage Regulator - 8.4V, 5A
COM-29788

Pololu Step-Down Voltage Regulator - 8.4V, 5A

SKU: COM-29788

The Pololu D42V55F8 is a synchronous buck regulator that accepts an input voltage of 8.4 V to 60 V and provides a regulated 8.4 V output at a current of up to 5 A. 

$31.95
In stock
SKU
COM-29788
In stock
Stock/Discounts

Product Overview

The Pololu D42V55F8 is a compact synchronous step-down (buck) switching regulator that takes input voltages from 8.4 V up to 60 V and delivers a regulated 8.4 V output at up to 5 A. A step-down converter reduces a higher input voltage to a lower output voltage while increasing the available current and doing so far more efficiently than a linear regulator; this means less heat and better energy use in high-difference applications.

The board supports typical continuous output currents between 3.5 A and 7 A, depending on input voltage and thermal conditions. Efficiency ranges from approximately 80% to 95%, varying with load and voltage differential. It operates at around 400 kHz switching frequency under heavy loads, with ultra-low quiescent current (< 0.2 mA) at no load.

Features include an enable (EN) input for low-power shutdown, a power-good (PG) output for voltage monitoring and sequencing, soft-start to limit inrush current, and built-in reverse-voltage, over-current, and over-temperature protection. The module measures 1″ × 1″ × 0.355″ (25.4 × 25.4 × 9 mm), includes three mounting holes for #2 or M2 screws, and exposes six 0.1″ grid-compatible connections (VIN, VOUT, GND, VRP, EN, PG) with duplicated power rails for easy prototyping.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Pololu Step-Down Voltage Regulator - 8.4V, 5A
Pololu Step-Down Voltage Regulator - 8.4V, 5A
$31.95
COM-29788
$31.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing