This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Polycarbonate Case - 1.1 x 2.4 x 4.4" Red
PRT-16735

Polycarbonate Case - 1.1 x 2.4 x 4.4" Red

SKU: PRT-16735
Out of stock
SKU
PRT-16735

This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.

Features & Specs

  • Material: Polycarbonate (PC) Color: Translucent Cover Color: Red IP Rating: IP54 Flammability Rating: UL 94 V-0 Depth: 2.55 in Dimensions: 4.4 in L x 1.2 in W x 4.4 in H Features: Lap joint construction provides protection against access of dust and splashing water

Customer Reviews

Polycarbonate Case - 1.1 x 2.4 x 4.4" Red
Polycarbonate Case - 1.1 x 2.4 x 4.4" Red PRT-16735

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing