This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 1.4 x 2.6 x 4.7" Red
PRT-16733
Polycarbonate Case - 1.4 x 2.6 x 4.7" Red
SKU: PRT-16733
Out of stock
SKU
PRT-16733
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Translucent
- Cover Color: Red
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 2.8 in
- Dimensions: 4.7 in L x 1.4 in W x 4.7 in H
- Features: Lap joint construction provides protection against access of dust and splashing water
Documentation
Customer Reviews

Polycarbonate Case - 1.4 x 2.6 x 4.7" Red
PRT-16733
Stock and Customer Discounts
$11.95 retail price.
Available Discounts
- $11.35 | 25+ units
- $10.76 | 100+ units