This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Polycarbonate Case - 1.6 x 3.2 x 4.3" Infrared
PRT-16737
Polycarbonate Case - 1.6 x 3.2 x 4.3" Infrared
SKU: PRT-16737
Out of stock
SKU
PRT-16737
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This Translucent Plastic Enclosure is a multipurpose enclosure ideally suited for horizontally mounting printed circuit boards.
Similar Items
Hookup Accessories
Features & Specs
- Material: Polycarbonate (PC)
- Color: Translucent
- IP Rating: IP54
- Flammability Rating: UL 94 V-0
- Depth: 3.35 in
- Dimensions: 4.3 in L x 1.6 in W x 4.3 in H
Documentation
Customer Reviews

Polycarbonate Case - 1.6 x 3.2 x 4.3" Infrared
PRT-16737
Stock and Customer Discounts
$12.95 retail price.
Available Discounts
- $12.30 | 25+ units
- $11.66 | 100+ units